Quick Search

Fendt FT1038S4

Fendt FT1038S4

Year
2018
Working hours
3,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1038S4
Categorytractors
Serial Number52724J00F05107
Unit NumberGT11455
Catalog Number10047704
Year2018
Hours3,800 h
CountryUnited States
LocationWoodland, United States
Pricing
Price Excluding Tax296,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationBACKUP ALARM
BALLAST WEIGHT, 1800 KG
CABIN CLIMB WIDE
ENGINE S/N: 52251551415145
EXHAUST BRAKE
F 710/60R38 AXIOBIB NEW
FENDT 1038S4 TRACTOR
FENDT FT1038S4
FLANGE PTO STUB, 1-3/4" 20 SPL
FLOOR MAT FOR CAB
FULL LED PACKAGE
HYDR PUMP 228 LPM (60 GPM)
HYDRAULIC TRAILER BRAKES
LABELING INST-NORTH AMERICA
LONG BAR AXLE 3000MM
PROP 65 WARNING DECAL
QUICK HITCH CAT 4N
R 900/65R46 AXIOBIB NEW
RADIO/CD MP3 W/HANDSFREE SET
REAR RH WINDOW SUN BLINDS
REAR VIEW MIRROR ELEC ADJ
S. CMFRT ST EVO-ACT DU-MO LTR
VALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPM
VARIODOC PRO
VARIOGUIDE RTK TRIMBLE
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering