John Deere & CO. 4940

John Deere & CO. 4940

Price
95,752 USD
Year
2014
Working hours
3192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XCD0028267
Unit NumberAC6674
Catalog NumberCU4502085
Manufacturing Year2014
Hours3192 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 95,752
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4940
2014 Model
Ss Tank
Standard Aux Water Tank
11 Section Boom
120' Boom
3" Reload Size
20" Nozzle Spacing
Rotary Nozzle
End Row Nozzles
3 Pump 5 Tank Chem Injection
Ss Chemical Eductor
4" Front Reload
Ss Boom Lines
High Volume Liquid System
Cloth Seat
380/105r50 Fs Tires ... .75"
620/70r46 Mich Tires ... 1.5"
Jd Rate Controller
Sf1
Jd Auto Steer
Auto Section Control
Automatic Boom Height Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone