John Deere & CO. S680

John Deere & CO. S680

Price
164,811 USD
Year
2013
Working hours
1846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S680
Categorycombines
Serial Number1H0S680SHD0757256
Unit NumberB17822
Catalog NumberCU4606460
Manufacturing Year2013
Hours1846 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 164,811
Tax-
Price Including Tax-
Details
Additional InformationJOHN DEERE S680
1843 Engine Hours/1407 Separator Hours
YEAR 2013
JD ENGINE
AUTO CONTOUR
HD VS FEEDER HOUSE DRIVE
ROUND BAR CONCAVE
LOSS SENSORS
LATERAL TILT FEEDER HOUSE
ELECTRIC SIEVE ADJ
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
4WD
AUTO PILOT
CARY 430 BU BIN EXTENSION
HD GRAIN HANDLING PKG
CLOTH SEAT
HID LIGHTS
26.5' UNLOADING AUGER
FS 650/85R38 INSIDE/DUAL ... 2"
FS 750/65R25 REAR ... 1.75"
Features
Additional InformationJOHN DEERE S680
1843 Engine Hours/1407 Separator Hours
YEAR 2013
JD ENGINE
AUTO CONTOUR
HD VS FEEDER HOUSE DRIVE
ROUND BAR CONCAVE
LOSS SENSORS
LATERAL TILT FEEDER HOUSE
ELECTRIC SIEVE ADJ
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
4WD
AUTO PILOT
CARY 430 BU BIN EXTENSION
HD GRAIN HANDLING PKG
CLOTH SEAT
HID LIGHTS
26.5' UNLOADING AUGER
FS 650/85R38 INSIDE/DUAL ... 2"
FS 750/65R25 REAR ... 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone