首页EnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

来自卡特彼勒代理商的二手重型设备、零件、发动机和选装件。

规格
2004 CATERPILLAR GP40K叉车零售: 联系代理商地区: Southwest USA类别编号: CU777227序列号前缀: AT2SMU/小时数: 556额定值: 优 +有关现货和购买信息, 请联系当地卡特彼勒代理商. 电话电子邮件
请联系当地卡特彼勒代理商 获取可能收取的额外费用的详细报价,包括运费、纳税、检疫费用等。
功能
Lift Truck Model GP40K-LP-Base Capacity @ 24" L.C. 8000 lbs.Overhead guard with excellent all direction visibility
159" MFH Simplex Mast/106.5" Overall Lowered Height/5.9" Free Lift, 6 Degree Fwd/6 Degree Back Tilt Angle3-Section Hydraulic Valve w/Third Lever & 159" SingleFunction Internal Hosing for Simplex Mast
59" ITA Class III Carriage w/ Cascade 59" Sideshifter & 48" Load BackrestElevated Air Intake,
Nissan TB45 , EPA compliant, overhead valve engine on GasolineTwo Headlights One Rear Work Light- OHG mounted
PowerShift single speed smooth shifting for on-the-go direction changes up to 2.5 MPHRear combination Stop/Tail Lights
Drive Tires: 300 x 15 Solid tires. Steer Tires 7.00x 12 Solid tiresSteel LP Tank Horizontal Mount Volume Fill 43.5#
Power steering, with tapered roller bearings48" Hook Type Pallet Forks
Self-adjusting, self-energizing service brakes. Adjustable parking brake
Zone:NA Region:SWUS Language:zh Currency: