来自卡特彼勒代理商的二手重型设备、零件、发动机和选装件。
规格
更多图片 »
| 2005 CATERPILLAR TH360B伸缩式装卸机零售:
†地区:
Midwest USA类别编号:
CU712756序列号前缀:
SLESMU/小时数:
947额定值:
经卡特彼勒代理商认证有关现货和购买信息, 请联系当地卡特彼勒代理商.
电话 电子邮件 |
| †请联系当地卡特彼勒代理商 获取可能收取的额外费用的详细报价,包括运费、纳税、检疫费用等。 |
功能
| OROPS | BELT, SEAT 2IN RETRACTABLE |
| CARRIAGE, WIDE FRAMERS, ROTATE | EMISSION PACKAGE (UP TO 100HP) |
| FORK, PALLET 2" X 4" X 48" | LOADCHARTS, TH360B W/STAB |
| STABILIZERS, PLATFORM READY | MANUAL, ROUGH TERRAIN |
| *COUNTERWEIGHT | *COUPLER, HYDRAULIC SINGLE AUX |
| HYDRAULIC COUPLER | TIRES, 15.5-25 SGL |
| *LEVELER, FRAME | LIGHTS, FLOOD, BOOM |
| *LOCK, REAR AXLE | MIRROR,LH |
| *ENGINE/TRAN, 99HP, 4SP SYNC | COVER, ENGINE |
| *CONTROLS, JOYSTICK FORK CONFIG | FENDERS |
| *CANOPY, T2 TACHO & PSYNC | *SEAT, SUSPENSION, VINYL |
| BATTERY, DUAL W/DISCONNECT | *ENCLOSURE, ENGINE (NACD) |
备注GOODYEAR 15.5-25 L-2. TIRES ARE 50% AT 700 HOURS


更多图片