Apparecchiature pesanti usate, ricambi e attrezzature dai concessionari Cat.
Specifiche
![]() | 2007 POWERMAX EGS600CATGENERAZIONE ENERGIA ELETTRICAVendita al dettaglio:
†Regione:
Southeast USANumero di catalogo:
CU881546Prefisso del numero di serie:
334Ore di servizio:
Non disponibileClassificazione:
ECCELLENTE +Per informazioni su disponibilità e acquisti, rivolgersi al concessionario Caterpillar.
Telefono Posta elettronica |
| †Rivolgersi al concessionario Caterpillar per dettagli sui prezzi in caso di ulteriori addebiti per trasporto, imposte, dazi, diritti di dogana, quarantena, ecc . |
Caratteristiche
| 600AMP Studio Generator, Rated for 65KW Prime / 72KW Standby @ 60HZ, 3Phase | Unparalleled Stability |
| Generator Design is Based on the Industry Renown MQ Power, Crawford Studio Generator Series | Extremely Clean Power |
| Caterpillar 3054C ATAAC Tier 2 Engine | Redundant Voltage Regulators |
| Sound Attenuated Aluminum Housing (Super Critical Grade Insulation) | Heavy Duty Single Axle Trailer with 100 Gallon Fuel Cell |
| Ultraquiet Operation | Electric Brakes |
| 54 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal for Filming and Entertainment Applications | Pintle Eye Hitch |
| Automatic Overhead Doors with Sound Baffles | Alcoa Aluminum Wheels Including Spare |
| Critical Grade Exhaust Silencer | Diamond Plating on Trailer |
| Fire Extinguisher in Storage Compartment | Tool/Storage Box Located in A-Frame |
| Oversized Radiator wiht High Efficiency Polymide Fan |
| DIESEL | NOLEGGIO/GENERATORI DI POTENZA MOBILI |
| GENERATORI |