PAGINA INIZIALEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Apparecchiature pesanti usate, ricambi e attrezzature dai concessionari Cat.

Specifiche
2007 POWERMAX EGS1600SDGENERAZIONE ENERGIA ELETTRICAVendita al dettaglio: Regione: Southeast USANumero di catalogo: CU881575Prefisso del numero di serie: JTFOre di servizio: 0Classificazione: ECCELLENTE +Per informazioni su disponibilità e acquisti, rivolgersi al concessionario Caterpillar. TelefonoPosta elettronica
Rivolgersi al concessionario Caterpillar per dettagli sui prezzi in caso di ulteriori addebiti per trasporto, imposte, dazi, diritti di dogana, quarantena, ecc .
Caratteristiche
1600 AMP Generator Rated For 192kw Prime @ 60 Hz, 3 Phase, 1800 RPMVariable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction
Powered By Caterpillar Model C7 Acert ATAAC Diesel Tier 1 EngineUnparalleled Stability, Extremely Clean Power
Sound Attenuated Aluminum Housing (Super Critical Grade Insulation)Heavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell
Ultra Quiet OperationElectric Brakes
58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment ApplicationsPintle Eye Hitch
Automatic Overhead Doors With Sound BafflesAlcoa Aluminum Wheels Including Spare
Critical Grade Exhaust SilencerDiamond Plating On Trailer
Heavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan
GENERATORIRISERVA
Zone:NA Region:SWUS Language:it Currency: