Apparecchiature pesanti usate, ricambi e attrezzature dai concessionari Cat.
Specifiche
![]() | 2007 POWERMAX EGS1600SDGENERAZIONE ENERGIA ELETTRICAVendita al dettaglio:
†Regione:
Southeast USANumero di catalogo:
CU881571Prefisso del numero di serie:
JTFOre di servizio:
0Classificazione:
ECCELLENTE +Per informazioni su disponibilità e acquisti, rivolgersi al concessionario Caterpillar.
Telefono Posta elettronica |
| †Rivolgersi al concessionario Caterpillar per dettagli sui prezzi in caso di ulteriori addebiti per trasporto, imposte, dazi, diritti di dogana, quarantena, ecc . |
Caratteristiche
| 1600 AMP Generator Rated For 192kw Prime @ 60 Hz, 3 Phase, 1800 RPM | Variable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction |
| Powered By Caterpillar Model C7 Acert ATAAC Diesel Tier 1 Engine | Unparalleled Stability, Extremely Clean Power |
| Sound Attenuated Aluminum Housing (Super Critical Grade Insulation) | Heavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell |
| Ultra Quiet Operation | Electric Brakes |
| 58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment Applications | Pintle Eye Hitch |
| Automatic Overhead Doors With Sound Baffles | Alcoa Aluminum Wheels Including Spare |
| Critical Grade Exhaust Silencer | Diamond Plating On Trailer |
| Heavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan |
| GENERATORI | RISERVA |