PAGINA INIZIALEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Apparecchiature pesanti usate, ricambi e attrezzature dai concessionari Cat.

Specifiche
2007 POWERMAX EGS1400SDCATGENERAZIONE ENERGIA ELETTRICAVendita al dettaglio: Regione: Southeast USANumero di catalogo: CU881568Prefisso del numero di serie: BEJOre di servizio: 0Classificazione: ECCELLENTE +Per informazioni su disponibilità e acquisti, rivolgersi al concessionario Caterpillar. TelefonoPosta elettronica
Rivolgersi al concessionario Caterpillar per dettagli sui prezzi in caso di ulteriori addebiti per trasporto, imposte, dazi, diritti di dogana, quarantena, ecc .
Caratteristiche
1400 Amp Studio GeneratorHeavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan
Rated for 170kw Prime @ 60 Hz, 3 PhaseVariable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction
Generator Design is Based on The Industry Renown MQ Power, Crawford Studio Generator SeriesUnparalleled Stability, Extremely Clean Power
Caterpillar 3126B ATAAC Tier 2 EngineHeavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell
Sound Attenuated Aluminum Housing (Super Critical Grade Insulation)Electric Brakes
Ultra Quiet OperationPintle Eye Hitch
58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment ApplicationsAlcoa Aluminum Wheels Including Spare
AutomaticOverhead Doors With Sound BafflesDiamond Plating On Trailer
Critical Grade Exhaust Silencer
GENERATORIRISERVA
Zone:NA Region:SWUS Language:it Currency: