Matériels de Travaux Publics, pièces, moteurs et accessoires d'occasion disponibles auprès de votre concessionnaire Caterpillar.
Spécifications
![]() | 2005 CATERPILLAR P5000-LPCHARIOTS ELEVATEURSVente au détail:
Contacter un concessionnaire†Région:
Southwest USANo de catalogue:
CU937578Préfixe du no de série:
AT3HCE/heures:
1032Évaluation:
Bien +Pour plus d'informations sur la disponibilité et les modalités d'achat, Contactez votre concessionnaire Caterpillar.
Téléphone E-mail |
| †Contactez votre concessionnaire Caterpillar pour plus d'informations sur le détail des prix ou les frais de transport supplémentaires applicables |
Caractéristiques
| Caterpillar Lift Truck Model P5000-LP,5000lbs Capacity @ 24" LC | Solid Tires Single Drive 700- 12 and 6.00-9 Steer Tires |
| Multi-Port Fuel Injection, EPA Compliant Emission System, Drive-By Wire Throttle Control | 188" MFH Triplex Mast/84.5" Overall Lowered Height/36" Free Lift, 6 Degree Fwd/6 Degree Back Tilt Angle |
| Electronic Vehicle Control Featuring: ON-Board Diagnostics, Engine Protection System and System for Tracking Operator Presence (S.T.O.P.) Feature | 3-Section Hydraulic Valve w/Third Lever & 188" Single Function Internal Hosing for Triplex Mast |
| Low LP Indicator | Elevated Air Intake |
| Single Speed Powershift Transmission | Floating Powertrain |
| Hydrostatic Steering | Brake Fluid Level Indicator |
| Vinyl Full-Suspension Fold Down Seat | Electronic Backup Alarm |
| Rubber Floor Mat | K25-Engine-58 HP @ 2675 r.p.m. on LP Gas |
| Two Headlights with Guards - OHG - Mounted | DRAWBAR PIN |
| Combination Stop/Tail/Backup Lights, Amber Strobe |
RemarquesForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned