Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Transport
Trucks
water trucks
CAT
Quick Search
Contact dealer
CAT 725C WW
2014
6345 Hours
MICHIGAN CAT
Brand
CAT 725C WW
Category
water trucks
Serial Number
TFB00207
Unit Number
8484N-50
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 725C WW
Home
Transport
Trucks
water trucks
CAT
CAT 725C WW
Year
2014
Working hours
6,345 h
Print
Add to favorites
‹
›
×
Videos of CAT 725C WW
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
279,902
MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 725C WW
Michigan CAT
Category
water trucks
Serial Number
TFB00207
Unit Number
8484N-50
Catalog Number
10113145
Year
2014
Hours
6,345 h
Country
United States
Location
Novi, United States
Pricing
Price Excluding Tax
279,902
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
TIDAL WAVE 5,000 GALLON 725 WATER TANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
6
5
0
s.o.s. taken
No
notes - general appearance
Right fender bent slight. Plastic skirting cracked and broken both sides
bumper
Good
cab or canopy
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
Stack tip bent slight at top. Laying in cab for transport
fuel tank
Good
grab irons
Good
paint
Fair
Scratches and scuffs with surface rust. Faded slight
plastic
Fair
radiator grill & shroud
Fair
Cracked at top right
sheet metal
Fair
steps / ladder
Fair
Bottom step bent slight on both sides
safety items
5
0
0
safety decals in place
Yes
safety decals legible
Yes
back up alarm
Good
glass / mirrors
Good
horn
Good
rops
Good
seat belt
Good
Both seat belts inpected 08/2021
gauges, operator station, console
10
3
0
current safety manual
No
rops certification plate
Yes
air conditioner
Good
dash console
Fair
Light scratches, sun faded slight
door latches
Good
ems panel / warnings
Good
floor boards
Fair
Worn slight
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat cushion / arm rest
Fair
Seat stained both armrest worn, left side cracked and missing a bolt. Trainer seat has 2 burn holes.
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
Yes
ether aid - engine
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
Normal
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
5
0
0
leaks - cooling system
No
fan
Good
fan drive
Good
Hydraulic driven
hoses
Good
radiator
Good
water pump - cooling system
Good
electrical, starting and charging system
5
0
0
ether aid - electrical, starting and charging system
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
9
0
0
leaks - transmission
No
oil level ok?
Yes
transmission - noisy
No
case
Good
controls
Good
operating condition - transmission
Good
Shifts good through all speeds auto shift working
seals
Good
temp / pressure gauges
Good
transfer case
Good
transmission - forward
Good
transmission - reverse shifts
Good
universal joints
Good
steering
10
0
0
articulate p & b
Good
center suspension
Good
front axle - steering
Good
lines / fittings - steering
Good
operation
Good
pivot p & b trunnions
Good
rear suspension
Good
steering cylinder
Good
steering linkage
Good
suspension cylinders
Good
brake
6
0
0
leaks - brake
No
control valve
Good
lines
Good
operating condition - brake
Good
parking brake
Good
pedal
Good
type (wet, dry)
Good
hydraulics
3
0
0
leaks - hydraulics
No
control valves
Good
hose lines
Good
overall operating condition
Good
water spray system
5
0
0
hose reel
Yes
nozzle damage?
No
baffles
Good
exterior tank condition
Good
guarding / ladder for tank
Good
interior tank condition
Good
water line condition
Good
water tank
6
0
0
tank manufacturer
Tidal wave tanks
hose reel
Good
mounts
Good
pump drive
Good
Hydraulic driven
steps/laders
Good
tank baffle condition
Good
tank condition
Good
final drives
7
1
0
leaks - final drives
No
center axle
Good
center final drives
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
torsion rods
Good
wheel lugs & rims
Fair
Light rust
tires
Average Life Remaining - TIRES
Approximately 56% remaining.
Tire Size - TIRES
23.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center Outside
Michelin X Super Terrain AD
42/32
61%
No
No
Yes
Left Front
Bridgestone Vsteel L-Traction
32/32
66%
No
No
No
Left Rear Outside
Bridgestone Vsteel L-Traction
19/32
39%
No
No
No
Right Center Outside
Bridgestone Vsteel L-Traction
32/32
66%
No
No
No
Right Front
Michelin X Super Terrain AD
42/32
61%
No
No
No
Right Rear Outside
Bridgestone Vsteel L-Traction
21/32
43%
No
No
No
comments, misc. repairs, general remarks
comment 1
Decals have scratches and faded slight
comment 2
Water tank cover missing
comment 3
When power turned on smoke comes out of electric motor. Inoperable
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 725C WW on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.