Quick Search

CAT 926MHL

CAT 926MHL

CAT Certified
Year
2021
Working hours
2,422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 926MHL
Foley Equipment Company
CategoryWheel Loaders
Serial NumberW5L00982
Unit Number1CR7566
Catalog Number4813743
Year2021
Hours2,422 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax209,340 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*926M WHEEL LOADER
*CAB, DELUXE
*COUNTERWEIGHT, STANDARD
*DIFFERENTIAL,LIMITED SLIP REAR
*ENVIRONMENT, HIGH DEBRIS
*FENDERS, STANDARD
*HYDRAULICS, 3V, CPLR READY, HL
*HYDRAULICS, STANDARD, HL
*JUMPER LINES, NONE
*LIGHTS, AUX, HALOGEN
*LIGHTS, ROADING, HALOGEN, RH
*LINES, AUX 3RD, HIGH LIFT
*PREP PACK, NORTH AMERICA
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*TOOLBOX AUX, NONE
*WEATHER, COLD START 120V
2021 MODEL
INSTRUCTIONS, ANSI, US
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SHIPPING/STORAGE PROTECTION
Special Offers 1 YEAR / 500 HOUR PT AND HYD WARRANTY
TIRES, 20.5R25 MX XTLA * L2
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 1 YEAR / 500 HOUR PT AND HYD WARRANTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering