Quick Search

CAT 963K

CAT 963K

CAT Certified
Year
2019
Working hours
3,910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 963K
Ziegler CAT
Categorytrack loaders
Serial NumberLBL00957
Unit NumberJ1593
Catalog Number10120578
Year2019
Hours3,910 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax309,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU ExpRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
Additional informationRecent maintenance history
PM3 Completed at 3904 hours
PM4 completed at 2718 hours

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Machine price includes bucket and forks X80346, If purchased without forks deduct $2,000.

963K HRC TRACK LOADER
AIR INLET, STANDARD
ANTIFREEZE, -50C (-58F)
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PKG, SYSTEMONE
Customer Value Agreement (CVA) 2 year / 24 month CVA included
EASY ACCESS PACKAGE
ENGINE S/N D8T53848
FAN, DEMAND, STANDARD
GUARD, IDLER
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LINES IMPLEMENT, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, COMFORT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • THE MACHINE IS STRAIGHT AND CLEAN.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • YesTHE ROPS ARE CLEAN.
  • Yes
  • Yes
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE.
  • FairFUNCTIONAL.
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSAMPLE TAKEN 3 HRS AGO RETURNED NORMAL.
  • Good
  • Good
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 68 DEGREE WEATHER.
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • THE HYSTAT IS PERFORMING NORMAL IN ALL SPEED SETTINGS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • GoodPEDAL
hydraulics
800
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • 2.5 YDS
  • 357-9622
  • THE BUCKET IS IN NEW CONDITION AND THE LINKAGES ARE TIGHT.
  • Good
  • Good
  • GoodTIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarTIGHT
Link Part Number254-9699 SYSTEM ONE
Pivot ShaftDRY
Track Shoes22 INCH DOUBLE GROUSER SHOES.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front190MM193MM3624
Carrier Rollers Rear183MM183.55251
Idlers Front26MM24.25MM7251
Links129MM129MM3838
Pins & Bushings (External)71MM71MM1919
Segments6060
Track Roller 7AVE 197MM197MM3838
Track Shoes (Width)31.25MM31.25MM4242
final drives
400
  • BOTH DRIVE OILS ARE LEVEL WITH NORMAL APPEARING MAGNETS.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE HAS NORMAL PERFORMANCE AND OPERATION WITH SMOOTH ENGINE AND SMOOTH PERFORMING HYSTAT. THE LINKAGES ARE TIGHT AND THE FRONT BUCKET IS NEW.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering