Quick Search

CAT 299D3

CAT 299D3

CAT Certified
Year
2021
Working hours
2,041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D3
Ziegler CAT
Categorytrack loaders
Serial NumberDY903368
Unit NumberEQ0117772
Catalog Number10109714
Year2021
Hours2,041 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax71,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

299D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, GLASS
ENGINE S/N 2LQ0631
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair1 air vent is missing
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/4
  • 1/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab door seal falling off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWindshield wiper arm is off and the hose for windshield wiper fluid is broke off
engine
530
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • FairShould be service at next PM
  • FairAC belt cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
cooling system
420
  • No
  • Fair
  • Good
  • GoodNew fan motor
  • Good
  • FairSome debris in the radiator
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
510
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn75%
Track / Belt Thickness11mm
IdlersGood
RollerGood
Roller FrameGood
SprocketFairCould be flipped
Track / Belt ConditionFair25% life left
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering