Quick Search

CAT 306 CR CAT

CAT 306 CR CAT

CAT Certified
Year
2023
Working hours
724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 306 CR CAT
Carolina CAT
CategoryMini Excavators
Serial Number6G607646
Unit NumberP6G67646
Catalog Number10119007
Year2023
Hours724 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax88,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET • ANGLE BLADE • HYDRAULIC THUMB • MANUAL QUICK COUPLER

*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, SWING
*COVER GP
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*LIGHTS, LED
*PLUG GP
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*TRAVEL PEDALS
*WIRING GP
12" BUCKET,5T
36" BUCKET,5T
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BUCKET-HD, 24", 4.6 FT3, 5T
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CCU [CAT CERTIFIED USED]
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 550LBS
ENGINE SN#7NN8950
EOU HOUSE SWING COVER, 6T
HEATER, WATER JACKET
HOT LIST
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 3 ORDER
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PINS,BUCKET,45MM
PRODUCT LINK, CELLULAR PLE643
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SEAT, MECH SUSP, FABRIC, CAB
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
STICK, LONG, ANGLE BLADE
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, 16", RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering