Quick Search

CAT 336-07

CAT 336-07

CAT Certified
Year
2020
Working hours
4,329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 336-07
Foley Inc.
CategoryCrawler Excavators
Serial NumberDKS02357
Unit NumberEQ000006608
Catalog Number10121331
Year2020
Hours4,329 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax211,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BLUETOOTHBLUETOOTH
Additional informationOnline Owner's Manual
REAR VIEW CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1040
  • NoLAST SERVICE PM4 & OIL SAMPLE 1/11/23 @ 3975
  • .
  • FairCAB BUMPER DENTED
  • FairRIGHT & LEFT SIDE RAILS DENTED
  • FairCOUNTERWEIGHT DENTED
  • Good
  • Good
  • Good
  • Fairsmall dent right side engine door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
001
  • Yes
  • PoorHORN BUTTON BROKEN
gauges, operator station, console
1120
  • Yes
  • Yes
  • Yes
  • .
  • Good
  • Good
  • Good
  • Fair• FAULT CODE 2426-9 (2) (STICK ANGLE SENSOR??)
  • Good
  • Good
  • Good
  • Good
  • GoodPRODUCT LINK (NOT WORKING)
  • Good
  • Good
  • FairEMERGENCY SHUT OFF SWITCH COVER BROKEN
  • Good
engine
300
  • No
  • Yes
  • No
  • No
  • No
  • CAT C9.3B
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • Yes
  • Yes
  • Good
  • Good
  • FairLF UPPER LIGHT BENT / INOP
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
300
  • 1210"
  • Good
  • Good
  • Good
bucket
600
  • YesCAT PIN GRABBER COUPLER (COUPLER LINES CRUSHED)
  • 54"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number5130098
Notes - UNDERCARRIAGE• RIGHT SIDE TRACK GUIDES BROKEN OFF
Notes - UNDERCARRIAGE 1TRACK LINKS KINKED, SEVERAL SHOES BENT
Notes - UNDERCARRIAGE 2TRACKS TOO TIGHT
Track Frame - LeftGood
Track Frame - RightFairRIGHT TRACK FRAME ROLLER GUIDES BROKEN
Carrier Rollers Front158.5MM8
Idlers Front20.5MM7
Links122.5MM21
Pins & Bushings (External)69MM30
Track Roller 5178MM15
Track Shoes (Width)33.5"
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • .
  • INSPECTED 8/15/23 @ 4215.6 HRS
  • REAR VIEW CAMERA
  • PRODUCT LINK (NOT WORKING)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering