Quick Search

CAT 308H2

CAT 308H2

CAT Certified
Year
2021
Working hours
2,174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 308H2
Ziegler CAT
CategoryCrawler Excavators
Serial NumberGG804711
Unit NumberEQ0119766
Catalog Number10116800
Year2021
Hours2,174 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax95,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
RadioRadio
Additional informationFresh 500 hour PM

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

308 07A CR MHE DCA8C
308 07A CR MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, SWING
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QUICK COUPLER
COUNTERWEIGHT, EXTRA
Customer Value Agreement (CVA) 24 month parts only CVA
DRAIN, ECOLOGY
ELECTRICAL ARR, C3.3 HRC
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
FILM, INC. CANADA
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, AUX, QC, LONG STK
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, ADVANCED, CR
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PLE643
SEAT, AIR SUSP, FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STD BLADE, STD U/C, TG W/PAD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month parts only CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering