HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2008 POWERMAX PM-2000CELECTRIC POWERRetail: Region: Southeast USACatalog #: CU881535Serial # Prefix: TBASMU/Hrs: Not availableRating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Power Module Rated @ 2,000 kW Standby 277/480VAC, 60HZUnit Mounted Critical Muffler w/ Stainless Steel Flex Connector & Rain Cap
Emmission Compliant-US EPA CertifiedMain Line Circuit Breaker
Main Alternator 105° Temp Rise1000Gal Capacity Fuel Tank Single Wall
Exciter/Regulator (PMG)Fuel Level Sight Gauge, Filter System
Speed Governor-Elec w/ Ischronous Control;Frequency REG ±0.25%15Gal Oil Replenishment System
Woodward EGCP3 Microprocessor Digital;2-wire Auto/Start StopEngine Block Heater
Woodward Digital Paralleling ControlsStarting Batteries, Battery Box w/ Lid, Cables, Lugs, Connectors & Electrolyte
Auxiliary Alarm-Low Coolant ShutdownBattery Charger;120VAC Input/10A DC Output
Unit Mounted Radiator;4°C (104°F) RatingStorage Personnel Ladder
Enclosure-40FT ISO Container & Sound Attenuated w/ Locking DoorsStorage Fuelling Ladder
DIESELRENTAL/MOBILE POWER MODULES
STANDBY
NotesUnit Serviced with Crankcase Lube Oil & Radiator Coolant, Shop Testing-Load Bank Test for 1-Hour; Calibrate Unit; Verify Safeties, Literature (One Set) O&M Manuals, Warranty 1 Year 2000 Hours Limited Warranty, ISO Chassis 40FT Container Single Voltage (TIER 1 TPEM) 2000eKW Standby 45FT Container
Zone:NA Region:SWUS Language:en Currency: