Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
![]() | 2007 POWERMAX EGS600CATELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU881545Serial # Prefix:
334SMU/Hrs:
Not availableRating:
EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| 600AMP Studio Generator, Rated for 65KW Prime / 72KW Standby @ 60HZ, 3Phase | Unparalleled Stability |
| Generator Design is Based on the Industry Renown MQ Power, Crawford Studio Generator Series | Extremely Clean Power |
| Caterpillar 3054C ATAAC Tier 2 Engine | Redundant Voltage Regulators |
| Sound Attenuated Aluminum Housing (Super Critical Grade Insulation) | Heavy Duty Single Axle Trailer with 100 Gallon Fuel Cell |
| Ultraquiet Operation | Electric Brakes |
| 54 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal for Filming and Entertainment Applications | Pintle Eye Hitch |
| Automatic Overhead Doors with Sound Baffles | Alcoa Aluminum Wheels Including Spare |
| Critical Grade Exhaust Silencer | Diamond Plating on Trailer |
| Fire Extinguisher in Storage Compartment | Tool/Storage Box Located in A-Frame |
| Oversized Radiator wiht High Efficiency Polymide Fan |
| DIESEL | RENTAL/MOBILE POWER MODULES |
| GENERATORS |