HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2006 POWERMAX EGS500CATELECTRIC POWERRetail: Region: Southeast USACatalog #: CU881540Serial # Prefix: 334SMU/Hrs: Not availableRating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
500AMP Studio Generator, Rated for 65KW Prime / 72KW Standby @ 60HZ, 3PhaseUnparalleled Stability
Generator Design is Based on the Industry Renown MQ Power, Crawford Studio Generator SeriesExtremely Clean Power
Caterpillar 3054C ATAAC Tier 2 EngineRedundant Voltage Regulators
Sound Attenuated Aluminum Housing (Super Critical Grade Insulation)Heavy Duty Single Axle Trailer with 100 Gallon Fuel Cell
Ultraquiet OperationElectric Brakes
54 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal for Filming and Entertainment ApplicationsPintle Eye Hitch
Automatic Overhead Doors with Sound BafflesAlcoa Aluminum Wheels Including Spare
Critical Grade Exhaust SilencerDiamond Plating on Trailer
Fire Extinguisher in Storage CompartmentTool/Storage Box Located in A-Frame
Oversized Radiator wiht High Efficiency Polymide Fan
DIESELRENTAL/MOBILE POWER MODULES
GENERATORS
Zone:NA Region:SWUS Language:en Currency: