HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2007 POWERMAX EGS1600SDELECTRIC POWERRetail: Region: Southeast USACatalog #: CU881576Serial # Prefix: JTFSMU/Hrs: 0Rating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
1600 AMP Generator Rated For 192kw Prime @ 60 Hz, 3 Phase, 1800 RPMVariable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction
Powered By Caterpillar Model C7 Acert ATAAC Diesel Tier 1 EngineUnparalleled Stability, Extremely Clean Power
Sound Attenuated Aluminum Housing (Super Critical Grade Insulation)Heavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell
Ultra Quiet OperationElectric Brakes
58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment ApplicationsPintle Eye Hitch
Automatic Overhead Doors With Sound BafflesAlcoa Aluminum Wheels Including Spare
Critical Grade Exhaust SilencerDiamond Plating On Trailer
Heavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan
GENERATORSSTANDBY
Zone:NA Region:SWUS Language:en Currency: