Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
![]() | 2007 POWERMAX EGS1600SDELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU881574Serial # Prefix:
JTFSMU/Hrs:
0Rating:
EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| 1600 AMP Generator Rated For 192kw Prime @ 60 Hz, 3 Phase, 1800 RPM | Variable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction |
| Powered By Caterpillar Model C7 Acert ATAAC Diesel Tier 1 Engine | Unparalleled Stability, Extremely Clean Power |
| Sound Attenuated Aluminum Housing (Super Critical Grade Insulation) | Heavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell |
| Ultra Quiet Operation | Electric Brakes |
| 58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment Applications | Pintle Eye Hitch |
| Automatic Overhead Doors With Sound Baffles | Alcoa Aluminum Wheels Including Spare |
| Critical Grade Exhaust Silencer | Diamond Plating On Trailer |
| Heavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan |
| GENERATORS | STANDBY |