HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2007 POWERMAX EGS1400SDELECTRIC POWERRetail: Region: Southeast USACatalog #: CU881570Serial # Prefix: JTFSMU/Hrs: 0Rating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
1400 Amp Studio GeneratorHeavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan
Rated for 170kw Prime @ 60 Hz, 3 PhaseVariable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction
Generator Design is Based on The Industry Renown MQ Power, Crawford Studio Generator SeriesUnparalleled Stability, Extremely Clean Power
Caterpillar C7INDC EngineHeavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell
Sound Attenuated Aluminum Housing (Super Critical Grade Insulation)Electric Brakes
Ultra Quiet OperationPintle Eye Hitch
58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment ApplicationsAlcoa Aluminum Wheels Including Spare
AutomaticOverhead Doors With Sound BafflesDiamond Plating On Trailer
Critical Grade Exhaust Silencer
GENERATORSSTANDBY
Zone:NA Region:SWUS Language:en Currency: