Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
![]() | 2007 POWERMAX EGS1400SDELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU881569Serial # Prefix:
JTFSMU/Hrs:
0Rating:
EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| 1400 Amp Studio Generator | Heavy Duty Aluminum Radiator and Aftercooler With High Efficiency Polymide Fan |
| Rated for 170kw Prime @ 60 Hz, 3 Phase | Variable Speed Hydraulic Fan Drive For Precise Temperature Control And Improved Sound Reduction |
| Generator Design is Based on The Industry Renown MQ Power, Crawford Studio Generator Series | Unparalleled Stability, Extremely Clean Power |
| Caterpillar C7INDC Engine | Heavy Duty Tandem Axle Trailer With 150 Gallon Fuel Cell |
| Sound Attenuated Aluminum Housing (Super Critical Grade Insulation) | Electric Brakes |
| Ultra Quiet Operation | Pintle Eye Hitch |
| 58 dB at 3m (Low Load) to 62 dB at 3m (Full Load) Make These Ideal For Filming And Entertainment Applications | Alcoa Aluminum Wheels Including Spare |
| AutomaticOverhead Doors With Sound Baffles | Diamond Plating On Trailer |
| Critical Grade Exhaust Silencer |
| GENERATORS | STANDBY |