HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
More Photos » 2005 OLYMPIAN_ XQ60ELECTRIC POWERRetail: Region: Northeast USACatalog #: CU927346Serial # Prefix: 0X4SMU/Hrs: 2306Rating: UnratedFor availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
TRAILER MOUNTEDGENERATOR EXCITATION TYPE
120/240 VOLT 1 PH., 120/208 VOLTSPEED ADJUST POTENTIOMETER
3 PH., 277/480 VOLT 3 PH.VOLTAGE ADJUST POTENTIOMETER
SOUND ATTENUATED 65/70 DBA @ 50'LOW COOLANT SHUTDOWN CIRCUIT
ENGINE: PERKINS 1104-40 TWPNL CIRC'T FS2 LOW FUEL AL
FUEL TANK CAPACITY: 149 GALLONSLOW FUEL LEVEL ALARM
FUEL CONSUMPTION: 100% LOADGOVERNOR TYPE
4.73 GPH. 50% LOAD 2.7 GPH.COOLANT HEATER
NONELUBE OIL DRAIN TYPE
AS IS WHERE ISCOOLANT ANTIFREEZE PERCENTAGE
ENGINE SPEEDSILENCER TYPE
CANOPY TYPELANGAUGE OPTIONS
GENSET COLOUR SCHEMEADDITIONAL OPERATORS MANUAL
CONTROL PANELSFACTORY TEST REPORT
RENTAL POWER PACKAGEFUEL WATER SEPERATOR (FWS)
BATTERY TYPEADD RACOR FUEL FILTER (EFR1)
SHUNT TRIP 12/24V CBSINGLE POINT LIFT
BASEFRAME TYPEGENSET MODEL
FIRST BREAKERMERCHANDISIN 6.000%
Zone:NA Region:SWUS Language:en Currency: