Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
More Photos »
| 2007 MULTIQUIP EGC1500CELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU784037Serial # Prefix:
WA-SMU/Hrs:
270Rating:
EXCELLENTFor availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| 1500 kW Standby Portable Generator Rated @ 480V. 60 Hz | Digital control panel |
| MQ Packaged Sound Attenuated 40 ft. ISO Container | 24 Volt system |
| Floor standing Control Panel with Woodward Easy-Gen Control | Battery charger |
| Unit-to-Unit Parralleling / Base Load-to-utility Paralleling | Alternator |
| Cummins KTA50_G9 Diesel Engine | 8 D Batteries |
| 1200 Gallon fuel tank | Main circuit breaker |
| Dual axle chassis | * Hours of operation are last known hours. Hours can and will be different from what is shown based on the actual usage the units have had while in a rental operation. |
| Racor Water Separators |
| DIESEL | RENTAL/MOBILE POWER MODULES |
| GENERATORS |


More Photos