HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
More Photos » 1996 KOMATSU D85ESS CONTRACK TYPE TRACTORSRetail: Region: Midwest USACatalog #: CU798989Serial # Prefix: J10SMU/Hrs: 2231Rating: GOODFor availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
OROPSSTEER, JOYSTICK
BLADE, DUAL TILTHYD CONTROL
DRAWBARENGINE ENCLOSERS
AUXILIARY HYDRAULICS
Condition
GENERAL APPEARANCE
Radiator Grill & ShroudGood  -  Grill is pushed in a little Cab or CanopyFair  -  Canopy is dented in the rear
Eng. Enclose Hood / StackFair  -  Small dents in engine acess doors Steps / LadderGood
FendersGood Grab IronsGood
Fuel TankGood PaintGood
Crankcase Guard / Battery BoxGood HoodGood
Draw BarGood Stump Pans / Screens / GuardsGood
Main Frame WeldsGood Sheet MetalFair  -  Rear panel is dented
BumperGood 
Cleaning RequiredYes 
NotesHas mounts for sweeps
SAFETY ITEMS
ROPSYes 
GAUGES, OPERATOR STATION, CONSOLE
Dash ConsoleGood Seat Cushion / Arm RestGood  -  Has small crackes
MeterGood Floor BoardsGood
GaugesGood EMS Panel / WarningsGood
SwitchesGood Door LatchesGood
Back Up AlarmNo 
ENGINE
Oil LeaksYes  -  Turbo drain hose, needs hose clamps tightened Compression in RadiatorNo
Blow ByNo Water in OilNo
KnockingNo Fluid Levels OK?Yes
Anti-Freeze ColorGreen Smoke (B/D/L/W)Normal
Turbocharger / BlowerGood Air CleanersGood
Fuel Injection SystemGood Exhaust / MufflerFair  -  Stack is rusted through, muffler is rusted
GovernorGood Operating ConditionGood
Engine SupportsGood Belts / PulleysGood
COOLING SYSTEM
RadiatorGood Water PumpGood
CoolersGood FanGood
HosesGood Fan DriveGood
ELECTRICAL, STARTING AND CHARGING SYSTEM
Batteries / CablesPoor  -  Had to jump start WiringGood
StarterGood LightingFair  -  Rear light is out
AlternatorGood 
TRANSMISSION
CaseGood PumpGood
ControlsGood Transmission - Reverse ShiftsGood
Torque ConverterGood Transmission - Forward ShiftsGood
Temp / Pressure GaugesGood Operating ConditionGood
Lines / FittingsGood CoolerGood
Transmission - NoisyNo 
STEERING
Steering LinkageGood Steering ClutchGood
Steering Valves / PumpsGood Steering Operating ConditionGood
BRAKE
Type (Wet, Dry)Good Brake LinkageGood
PumpGood Operating ConditionGood
LinesGood Parking BrakeGood
Holding What Gear?2nd 
FINAL DRIVES
Planetaries / Differential, RiGood Planetaries / Differential, LeGood
Housings, LeftGood Housings, RightGood
HYDRAULICS
Operating ConditionGood Hose LinesFair  -  One on blade is leaking at fitting and one in rear is leaking at fitting
TankGood Pumps & ValvesGood
Lift CylindersGood Control LinkageVery Good  -  Tight
Tilt CylinderFair  -  Both are leaking from head seals 
NotesHas aux controls
BLADE
Face / MoldboardGood Tilt ArmsGood
Push ArmGood Cutting Edge & BitsGood  -  Hasent been flipped
PinsFair  -  Main blade pin is very loose Spill RackGood
TrunnionsFair  -  Loose 
UNDERCARRIAGE
Track Frame - LeftGood Track Frame - RightGood
Pins & Bushings Turned?Yes 
 Measurement (L)Measurement (R)% Worn (L)% Worn (R)Total Potential Hours (L)Total Potential Hours (R)
Pins & Bushings (External).41.41        
Track Shoes (Width)2"2"        
Links1.191.19        
NotesBushings just turned, one pin and bushing is very loose seal is out
Average Life RemainingBushings are 50% rest at 60%-70%
Link Part Number14X-32-11130B Pivot ShaftGood
Track Shoes24" wide Equalizer BarBoth sides pins are loose
Zone:NA Region:SWUS Language:en Currency: