HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
More Photos » 1989 KOMATSU LTD. KOMATSULOG LOADERSRetail: Region: Northwest USACatalog #: CU830267Serial # Prefix: A14SMU/Hrs: 14489Rating: GOODFor availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
PC30D LC-3 LOG LOADER WITH:PIERCE HLB2540 LOGGING FRONT
CAB(2)PULLMASTER H25 2-SPEED WINCHES
AIR CONDITIONERPIERCE 4 AXLE CARRIER S/N PCC7282
CAB RISERTHIS IS A COMBINATION LOG LOADER AND YARDER
Condition
GENERAL APPEARANCE
Steps / LadderFair  -  CAB STEPS BENT, SIDE & FRONT, LADDER LEFT SIDE FRONT BENT. PaintPoor
Fuel TankFair Radiator Grill & ShroudFair  -  BENT, LEFT SIDE BROKEN
SAFETY ITEMS
Glass / MirrorsGood  -  HAS CAB EXTENSION. ROPS or Non-ROPSFair  -  NON-ROPS, OVER CAB GUARD ONLY
Seat BeltFair  -  OLD AUTOMOBILE TYPE BELT Back Up AlarmPoor  -  IN-OPERABLE
NotesSERVICE & PARK AIR BRAKE OPERATION (FAIR)
GAUGES, OPERATOR STATION, CONSOLE
GaugesFair  -  AM/FM TAPE DECK RADIO-BROKEN ANTENNA TIP, CB RADIO-NO ANTENNA, DEFOG FAN OPERABLE  Windshield WipersGood
SwitchesFair  -  SWING BRAKE OPERABLE  HeaterGood  -  DEFOG FAN (OK)
Door LatchesFair  -  NEEDS ADJUSTED Interior LightsGood
Current Safety ManualNo 
NotesNO BOOKS, FUEL TANK 1/2 FULL. TWO TOP CAB LIGHTS (OK)
ENGINE
Air CleanersGood  -  REMANUFACTURED SILVER 92 DETROIT ENGINE S/N 53604 NO MAJOR LEAKS, FILTER BASE LEAKS UPPER. GovernorGood  -  OIL LEAKS AT UPPER ENGINE GOV. KOMATSU SIX CYL. ENGINE, LOWER 6V92T DETROIT ENGINE W/JAKE. T-ALLISON
NotesBOTH UPPER AND LOWER ENGINES START AND RUN SMOOTH.
COOLING SYSTEM
Water PumpGood HosesFair  -  SMALL HOSE FROM RADIATOR SEEPS COOLANT.- LOWER RAD.
FanGood  -  GUARD MISSING LOWER, UPPER (OK) Belts / PulleysFair  -  LOWER VEE BELTS LOOSE/WORN PULLEY
NotesUPPER/LOWER RADIATORS ARE FULL OF GREEN COOLANT.
ELECTRICAL, STARTING AND CHARGING SYSTEM
Batteries / CablesFair AlternatorGood
StarterGood WiringFair
NotesOUTRIGGER CONTROL FROM CAB IN-OPERABLE, LEVER CONTROLS UNDER DECK OF PIERCE (4) AXLE CARRIER
TRANSMISSION
Torque ConverterFair RetarderFair  -  JAKE BRAKES INSTALLED ON DETROIT V92 ENGINE
Transmission - ForwardGood  -  FORWARD OPERABLE, REVERSE POOR (CHECK ADJUSTMENTS) 
STEERING
Steering LinkageFair  -  ELECTRIC SUPPLEMENTAL STEERING PUMP OPERABLE, STEERING WHEEL CONTROL (OK) 
TRUCK BODY & CYLINDERS
Hydraulic HosesFair  -  OLD HYDRAULIC HOSES 
NotesLOG LOADER LIFT RIGHT CYLINDER LEAKS, GRAPPLE ROTATION CONTROL IN-OPERABLE, OPEN/CLOSE (OK),
HYDRAULICS
Boom CylinderFair  -  RIGHT LEAKS Pump DriveFair  -  OUTRIGGER LOCK VALVE LEAKS R/FRONT.
Control LinkageGood  -  2 H25 2-SPEED-PULLMASTER WINCHS MOUNTED ON RIGHT FRONT HOUSE CORNER - BOTH OPERABLE FORWARD/REVERSE 
BOOM & STICK
Boom & StickGood  -  TWIN CYLINDER GRAPPLE: MISSING HOSE GUARD SIDE PLATES. Boom & Stick PinsFair
NotesPIERCE LOGGING FRONT: S/N PHLB7283, MODEL HLB2540
UNDERCARRIAGE
Track Shoes (type/width) - LeftFair  -  TIRES: AVERAGE LIFE REMAINING (EST.) 40%-80% - ALL TIRES LOOK (OK) Carrier Rollers (Front) - LeftFair  -  CARRIER: 35TON, WITH TOTAL WEIGHT APPROXIMATELY 100,000 LB.
Track Shoes (type/width) - RightFair  -  BAD RUBBER BUSHING IN REAR FRONT DIFF. LINK BETWEEN LINK MOUNT & TOP OF DIFF HOUSING. Carrier Rollers (Front) - RightFair  -  SOME TIRES ARE RE-CAPS
NotesFOUR AXLE PIERCE CARRIER: MODEL SC3584 S/N PCC7282, HAS MAXI'S ON CLARK DRIVE AXLES: FRONT TIRES: 18-22.5, REAR TIRES, 1200R-20. DECK PATCHED & BENT. L/FRONT DRIVING LIGHT MISSING. ROTEX SEAL MISSING.
Zone:NA Region:SWUS Language:en Currency: