HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2004 KOHLER 600R0ZD4ELECTRIC POWERRetail: Region: Southwest USACatalog #: CU853390Serial # Prefix: 654SMU/Hrs: 60Rating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
DIESELPRIME
GENERATORSSTANDBY
NotesUsed Kohler generator set model 600R0ZD4 rated 600 kW @ 1800 RPM. Generator set is complete with the following options: engine driven radiator, jacket water heater, air cleaner and electric starter. Generator end is set up as 480 VAC, 60 HZ, 3-PH unit. Engine serial number are 654541 and has 60 hours since new.
Zone:NA Region:SWUS Language:en Currency: