HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
No Photo Available2001 CUMMINS N/AELECTRIC POWERRetail: Region: Southwest USACatalog #: CU853466Serial # Prefix: SMU/Hrs: 1350Rating: EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
DIESELPRIME
GENERATORSSTANDBY
Condition
ELECTRICAL, STARTING AND CHARGING SYSTEM
Batteries / CablesVery Good WiringVery Good
StarterVery Good 
NotesUsed Cummins DFLE4479761 rated 1500 kW @ 1800 RPM. Generator set is set up with the following options: Engine driven radiator, jacket water heater, electric starter, critical grade muffler, oil and fuel filtration system and air cleaners. Generator end is set up as a 480VAC, 3 PH, 60HZ unit. Engine serial number is N000131900. Engine has 1350 hours since new in 2001.
Zone:NA Region:SWUS Language:en Currency: