Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
| No Photo Available | 2006 CATERPILLAR XQ1000ELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU855413Serial # Prefix:
SXCSMU/Hrs:
915Rating:
VERY GOOD +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| 1000 kW Standby Portable Generator C32 Diesel Engine | Jacket water heater |
| Sound Attenuated 30 ft. Container | Caterpillar EMCP 3.2 control panel |
| Floor standing Control Panel | 24 Volt system |
| 480V, 60 Hz, 1800 RPM | Battery charger |
| Main circuit breaker | Alternator |
| Fuel tank | 8 D Batteries |
| Dual axle chassis | * Hours of operation are last known hours. Hours can and will be different from what is shown based on the actual usage the units have had while in a rental operation. |
| DIESEL | RENTAL/MOBILE POWER MODULES |
| GENERATORS |