Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
| No Photo Available | 2004 CATERPILLAR 3516BELECTRIC POWERRetail:
†Region:
Southwest USACatalog #:
CU853465Serial # Prefix:
ZAPSMU/Hrs:
2Rating:
EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| Engine Driven Radiator | Jacket Water Heaters |
| Electric Starter | Cat SR4B Generator End |
| DIESEL | PRIME |
| GENERATORS | STANDBY |
Condition
ELECTRICAL, STARTING AND CHARGING SYSTEM![]() | ||||||||||
| ||||||||||
NotesUsed Caterpillar 3516B Generator set rated 2000 kW @ 1800 RPM. Generator set
is complete with the following options: engine driven radiator, electric starter, air cleaners, jacket water heaters, oil and fuel filtration system. Generator end is set up as a 480VAC, 3-PH, 60HZ unit. Engine serial number is ZAP00114 and has “2” hours since new in 2004.





ELECTRICAL, STARTING AND CHARGING SYSTEM