Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
![]() | 1986 CATERPILLAR 3516ELECTRIC POWERRetail:
†Region:
Southeast USACatalog #:
CU849611Serial # Prefix:
25ZSMU/Hrs:
1Rating:
EXCELLENT +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| Caterpillar 3516 diesel Generator-Set | 24 Volt system |
| Rated @ 1600 kW 480V 1800 RPM 60 HZ | Alternator |
| CAT Dealer "0" Hour Rebuild | Engine Rebuilt, Gen-End was Cleaned/Baked/Dipped |
| Skid Mounted, Batteries | Load Bank Tested, Serviced, Ready for Delivery |
| 2301A Load sharing governor | Young Remote Radiator available if needed. |
| DIESEL | RENTAL/MOBILE POWER MODULES |