HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
No Photo Available1993 CATERPILLAR 3512ELECTRIC POWERRetail: Region: Southwest USACatalog #: CU853471Serial # Prefix: 24ZSMU/Hrs: 4094Rating: VERY GOODFor availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
DIESELPRIME
GENERATORSSTANDBY
NotesUsed Caterpillar 3512 DITA generator set rated 800 kW @ 1500 RPM, 50 HZ. Generator set is complete with the following options: engine driven radiator, Woodward mechanical governor, air cleaner assembly and electric starter. Generator end is a SR4 rated 380 VAC.
Zone:NA Region:SWUS Language:en Currency: