HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2005 ADVANCE 6250MISCELLANEOUS / OTHER EQUIPMENTRetail: Contact dealerRegion: Southwest USACatalog #: CU852522Serial # Prefix: 176SMU/Hrs: 1603Rating: VERY GOOD +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Advance Sweeper model 6250Length: 92 in (234 cm)
Engine:Gas/Propane Type - GM 4 Cylinder, 53 hpWidth: 61 in (154 cm)
Sweeping path 60" , Sweeping Coverage rate 158,000 sq ft per hour @ 6 mphHeight: 55 in (140 cm)
Main broom 45" (114 cm)Shipping Weight 3,005 lb (1363 kg)
Side broom : 25 in (63 cm)
Zone:NA Region:SWUS Language:en Currency: