Used heavy equipment, parts, engines and attachments from your Cat dealer.
Specifications
![]() | 2005 ADVANCE 4800PMISCELLANEOUS / OTHER EQUIPMENTRetail:
Contact dealer†Region:
Southwest USACatalog #:
CU852520Serial # Prefix:
173SMU/Hrs:
1931Rating:
GOOD +For availability and purchasing information, contact your local Caterpillar dealer.
Telephone Email |
| †Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc. |
Features
| Advance Sweeper Scrubber model 4800P | Length: 105 in (267 cm) |
| Engine:Gas/Propane Type - GM 4 Cylinder, 53 hp | Width: 50 in (127 cm) |
| Sweeping path 62" , 40" main broom with dual side brooms | Height: 58 in (147 cm) |
| Solution Tank 80 gal (303 L) capacity | Shipping Weight 4712lb (2137kg) |
| Recovery Tank Size:80 gal (303 L) | Scrubbing Coverage Rate Per Hour: 84,500 sq ft. |
| Scrubbing Path: 48 in | Sweeping Coverage Rate Per Hour: 163,700 sq ft. |
| Scrubbing Brushes: (3) 17 in (43 cm) |