HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2004 ADVANCE 4800PMISCELLANEOUS / OTHER EQUIPMENTRetail: Contact dealerRegion: Southwest USACatalog #: CU711175Serial # Prefix: 169SMU/Hrs: 1751Rating: GOOD +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Advance Sweeper Scrubber model 4800PLength: 105 in (267 cm)
Engine:Gas/Propane Type - GM 4 Cylinder, 53 hpWidth: 50 in (127 cm)
Sweeping path 62" , 40" main broom with dual side broomsHeight: 58 in (147 cm)
Solution Tank 80 gal (303 L) capacityShipping Weight 4712lb (2137kg)
Recovery Tank Size:80 gal (303 L)Scrubbing Coverage Rate Per Hour: 84,500 sq ft.
Scrubbing Path: 48 inSweeping Coverage Rate Per Hour: 163,700 sq ft.
Scrubbing Brushes: (3) 17 in (43 cm)
Zone:NA Region:SWUS Language:en Currency: