HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2005 ADVANCE 4300PMISCELLANEOUS / OTHER EQUIPMENTRetail: Contact dealerRegion: Southwest USACatalog #: CU852521Serial # Prefix: 179SMU/Hrs: 586Rating: VERY GOOD +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Advance Sweeper Scrubber model 4300PLength: 105 in (267 cm)
Engine:Gas/Propane Type - GM 4 Cylinder, 53 hpWidth: 50 in (127 cm)
Sweeping path 51" , 40"main broom with single side broomHeight: 58 in (147 cm)
Solution Tank 60 gal (200 L) capacityShipping Weight 4712 lb (2137 kg)
Recovery Tank Size:60 gal (200 L)Scrubbing Coverage Rate Per Hour: 75,500 sq ft.
Scrubbing Path: 43 in (110 cm)Sweeping Coverage Rate Per Hour: 134,600 sq ft.
Scrubbing Brushes: (3) 15 in (38 cm)
Zone:NA Region:SWUS Language:en Currency: