HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2003 ADVANCE 2052BMISCELLANEOUS / OTHER EQUIPMENTRetail: Contact dealerRegion: Southwest USACatalog #: CU602882Serial # Prefix: 165SMU/Hrs: 852Rating: GOOD +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Advance Scrubber model 2052BScrubbing Brushes: (4) 13.5 in (34 cm)
Propelling Motors: 4 hpLength: 89 in (226 cm)
Transport Speed: 0-6 mph (0-9 km/hr)Width: 54 in (137 cm)
Solution Tank 60 gal (200 L) capacityHeight: 57 in (145 cm)
Recovery Tank Size: 60 gal (227 L) 2052BShipping Weight: 2300 lb (1043 kg)
Scrubbing Path: 50 in (127 cm)Coverage Rate Per Hour: 84,000 sq ft (7,084 m2)
Zone:NA Region:SWUS Language:en Currency: