HOMEEnglishDeutschEspañolFrançaisItalianoPolskiРусский中文

Used heavy equipment, parts, engines and attachments from your Cat dealer.

Specifications
2004 ADVANCE 2042MISCELLANEOUS / OTHER EQUIPMENTRetail: Contact dealerRegion: Southwest USACatalog #: CU436315Serial # Prefix: 176SMU/Hrs: 500Rating: VERY GOOD +For availability and purchasing information, contact your local Caterpillar dealer. TelephoneEmail
Contact your local Caterpillar dealer for pricing details as additional charges may apply, including freight, taxes, duties, tariffs, quarantine, etc.
Features
Advance Scrubber model 2042Scrubbing Path 42 in (107 cm)
Drive System 2.7 hp, 2,000 W motor with gear TransmissionScrub Brushes Two cylindrical brushes 5.75 in (14.6 cm)
Programmable speeds up to 4.5 mphLength — 81.5 in (210 cm) with out squeegee
Solution Tank 53 gal (200 L) capacityWidth — 49.5 in (125 cm) with squeegee
Side broom: 25 in. (63 cm) diameterHeight — 55.8 in (142 cm)
Sweep path: 51 inches (152 cm)Weight- Shipping — 2,470 lb (1120 Kg) with batteries
Zone:NA Region:SWUS Language:en Currency: