Quick Search

CAT 325-079X

CAT 325-079X

CAT Certified
Year
2023
Working hours
311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 325-079X
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberTEL30179
Unit NumberVGN1522
Catalog Number10080285
Year2023
Hours311 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax249,670 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional information**FLASH SALE**
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

*325 07 EXCAVATOR ARRANGEMENT
*BOOM TUBE
*CAB, DELUXE
*CAP, W/O VAB
*CIRCUIT, ADVANCE TOOL CONTROL
*COVER, VALVE
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, STD
*GUARD, SWIVEL, STD
*HARNESS, BOOM, ADV TCS
*LIGHT, CHASSIS
*LINE, CHASSIS TCS
*LINE, OIL COOLER TCS
*LINES, A/C
*LINES, FRONT
*LINES, PILOT, STD & TUNNEL
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*VALVE, TOOL CONTROL
*WIRING, PRODUCT LINK ELITE
2023 MODEL
ALARM, TRAVEL
BOOM, REACH 18'8"
CAMERA, REAR + RH VIEW
CAP FOR W/O MED PRESSURE
COLD STARTING, ETHER
CONTROL, QUICK COUPLER
COUNTERWEIGHT, 18,300 LB
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, EXTERIOR, ANSI
DRINK HOLDER
FILM, EMC
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINE,TRAVEL SPEED CHANGE
LINES, DRAIN, PG COUPLER TCS
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
RETURN LINE
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SWIVEL JOINT, STD
TRACK, 31" TG HD
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering