Quick Search

CAT 299MULCHER

CAT 299MULCHER

CAT Certified
Year
2019
Working hours
2,039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 299MULCHER
Carolina CAT
Categorytrack loaders
Serial NumberDX204994
Unit NumberR19-359M
Catalog Number10120190
Year2019
Hours2,039 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • HIGH FLOW • HM418C MULCHER

CCU [CAT CERTIFIED USED]
CERTIFICATION ARR, P65
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
ENG SN 2KG0670
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE,DEBRIS MANAGEMENT(DM2)
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,400MM(15.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering