Quick Search

CAT 420XE-07IT

CAT 420XE-07IT

CAT Certified
Year
2021
Working hours
995 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 420XE-07IT
Foley Equipment Company
Categorybackhoe loader
Serial NumberH9X00499
Unit Number3CR8678
Catalog Number10048366
Year2021
Hours995 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax138,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- CAT CERTIFIED USED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

420 XE 07A BACKHOE LOADER CFG1
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BEACON, MAGNETIC MOUNT
BUCKET, LOADER (NONE)
BUCKET-GP, 1.31 CYD, IT
BUCKET-HD, 18", 4.2 CFT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1070 LBS
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENGINE, 74.5KW, C3.6 DITA, T4F
FAN
GUARD, STABILIZER
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PINS, SPARE
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS AUTOSHIFT
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC, HEATED
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES 4WD FLOTATION, FIRESTONE
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering